With the demand on the power grid increasing daily, it’s vital to have reliable products throughout power infrastructure. In addition, updating current infrastructure is essential to handling disruptions and avoiding outages.
Using nVent ERICO’s innovative nVent ERICO Hammerlock Ground Clamp irreversible mechanical connection makes connecting the grounding conductor to the ground rod as simple as swinging a hammer. nVent ERICO Hammerlock can be installed three to five times faster than an acorn clamp. nVent ERICO Hammerlock is also suitable for Copperweld® steel conductors.

- Fast and simple installation requires only a hammer
On most projects, labor is significantly more expensive than parts. Thus, it is essential to quickly and successfully install the product, saving time and money. nVent ERICO Hammerlock Ground Clamps only require a hammer for proper installation, saving the installer time and eliminating the need for tool changes.
- Provides a visual indication of completed connection
nVent ERICO Hammerlock visually indicates a complete connection, ensuring the system is installed correctly and reducing the need for rework. This visual connection makes you feel safe and confident that the installation is done correctly.
- No special training required
The simplified installation process of the nVent ERICO Hammerlock Ground Clamp allows for installation without any special training. This product feature simplifies the installation process by allowing available people on the job site to take on the task with minimal interruptions.
4. Reliable connection for distribution
nVent ERICO Hammerlock provides a high-quality grounding connection that is easy to use and withstands 100% of the current carrying capacity of the conductor. Compared to acorn clamps, it is less susceptible to corrosion because of how it is manufactured and engineered.

Left: acorn clamp; Right: nVent ERICO Hammerlock
Conclusion
nVent ERICO Hammerlock Ground Clamp is designed to simplify the installation process, saving time and money. Our clamps and connectors ensure your project stays on time and within budget. To learn more about the versatile options, click here.
Learn more about our full solution and product families by visiting our Grounding and Bonding Hub.